BURNDY
C22DTN, Bronze Ground Clamp, Cable to Pipe or Tube, Tinned
Image of C22DTN C22DTN, Bronze Ground Clamp, Cable to Pipe or Tube, Tinned

C22DTN, Bronze Ground Clamp, Cable to Pipe or Tube, Tinned

Brand: Burndy

Catalog ID: C22DTN

Tin Plated; 1-1/4 to 2" IPS; #10-#2 Stranded ground conductor; UL467 Listed for Direct Burial.

  • UL467 Listed for direct burial in earth and concrete
  • Supplied with silicon bronze hardware
  • For ground conductor to water pipe or copper tube

General

Catalog Number

C22DTN

UPC

621945528451

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4000