
Brand: Burndy
Catalog ID: C22HD4/0DB
Application
For Connecting Grounding Conductor, EMT Or Rigid Conduit To Water Pipe, Copper Tube, Ground Rod Or Rebar And Direct Burial
Catalog Number
C22HD4/0DB
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
50 LBS/in
Material
Bronze Alloy
Material - Hardware
Zinc Plated Steel
Plated
N
Plating Type
Zinc
Sub Brand
CLAMP
Type
WaterPipe Gounding Connectors
UPC
781810353196
UPC 14 Digit GTIN
00781810353196
Dimension - Height fraction
2.888888888888889 in
Dimension - Height inch
2.89 in
Dimension - Height mm
68.6 mm
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.65 in
Dimension - Width inch
1.41 in
Dimension - Width mm
36 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
8 AWG - 4/0 AWG
Conductor - Pipe EMT Size
1 1/4 in;1 1/2 in;2 in
Conductor - Pipe EMT Size Range
1 1/4 -2
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
50 LBS/in
Carton Quantity
45
Minimum Pack Quantity
1
Pallet Quantity
2160