BURNDY
Image of C22JA C22JA, Cast Bronze Clamp, Armored Cable to Water Pipe

C22JA, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand: Burndy

Catalog ID: C22JA

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 1-1/4" - 2" Water Pipe.

  • Cast bronze clamps for armored cable to water pipe
  • Zinc plated screws
  • Pressure bar grips armor or outer cable insulation

General

Catalog Number

C22JA

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142127

UPC 14 Digit GTIN

00781810142127

Dimensions

Dimension - Height inch

2.60 in

Dimension - Height mm

66 mm

Dimension - L Length Overall mm

94 mm

Dimension - Length Overall inch

3.69 in

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

25

Pallet Quantity

1