BURNDY
Image of C22LH1 C22LH1, Cast Bronze Clamp, Cable to Water Pipe

C22LH1, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C22LH1

Cast Bronze Clamp, Cable to Water Pipe, 10 AWG -6 AWG, 1-1/4" - 2" Water Pipe, 1/2" hub.

  • Cast bronze clamp for conduit for grounding rigid conduit systems
  • Continuity from rigid conduit systems to ground provided by cast bronze threaded conduit hub
  • Zinc plated screws supplied
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

C22LH1

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142172

UPC 14 Digit GTIN

00781810142172

Dimensions

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - Pad Width inch

1.34 in

Dimension - Width inch

0.69 in

Dimension - Width mm

18 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Solid Size Range

10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

10 AWG - 6 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

3000