BURNDY
C4JA, Cast Bronze Clamp, Armored Cable to Water Pipe
Image of C4JA C4JA, Cast Bronze Clamp, Armored Cable to Water Pipe

C4JA, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand: Burndy

Catalog ID: C4JA

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 6 AWG, 2-1/2" - 4" Water Pipe.

  • Cast bronze clamp for armored cable to water pipe
  • Pressure bar grips armor or outer cable insulation
  • Supplied with zinc plated screws
  • UL467 Listed for the US and Canadian markets

General

Catalog Number

C4JA

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

UPC

781810142134

UPC 14 Digit GTIN

00781810142134

Dimensions

Dimension - Height inch

4.29 in

Dimension - Height mm

109 mm

Dimension - L Length Overall mm

128 mm

Dimension - Length Overall inch

5.01 in

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

2 1/2 in;3 in;3 1/2 in;4 in

Conductor - Pipe EMT Size Range

2 1/2 in-4 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

12

Pallet Quantity

1