BURNDY
Image of C61 C61, Cast Bronze Clamp, Cable to Water Pipe

C61, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C61

Cast Bronze Clamp, Cable to Water Pipe, 6 AWG ( Sol.), 1/2" - 1" Water Pipe.

For grounding rigid conduit systems

General

Application

For Grounding Rigid Conduit Systems

Catalog Number

C61

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

Sub Brand

C DIE

Type

WaterPipe Gounding Connectors

UPC

781810142448

UPC 14 Digit GTIN

00781810142448

Dimensions

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - Pad Width inch

1.06 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

5000