BURNDY
Image of C66 C66, Cast Bronze Clamp, Cable to Water Pipe

C66, Cast Bronze Clamp, Cable to Water Pipe

Brand: Burndy

Catalog ID: C66

Cast Bronze Clamp, Cable to Water Pipe, 6 AWG ( Sol.), 1-1/4" - 2" Water Pipe.

  • Cast bronze clamp for rigid conduit
  • Supplied with zinc plated screws
  • UL467 Listed for the US and Canadian markets

General

Catalog Number

C66

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Zinc

UPC

781810142462

UPC 14 Digit GTIN

00781810142462

Dimensions

Dimension - Height inch

2.69 in

Dimension - Height mm

68.3 mm

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Pad Width inch

1.40 in

Dimension - Width inch

1.34 in

Dimension - Width mm

34 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG - 6 AWG

Conductor - Pipe EMT Size

1 1/4 in;1 1/2 in;2 in

Conductor - Pipe EMT Size Range

1 1/4 in-2 in

Conductor Type

  • Pipe EMT-Size
  • CU C Solid-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Minimum Pack Quantity

20

Pallet Quantity

1