BURNDY
Image of CB14212P CB14212P Copper Ground Bar/Bus Bar

CB14212P Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14212P

1/4" x 4" x 12", P Hole Pattern, Copper Ground Bar, Bar Only

General

Catalog Number

CB14212P

Material

Copper

UPC

781810571774

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

5

Pallet Quantity

450