BURNDY
Image of CB14412J CB14412J Copper Ground Bar/Bus Bar

CB14412J Copper Ground Bar/Bus Bar

Brand: Burndy

Catalog ID: CB14412J

1/4" x 4" x 12", J Hole Pattern, Copper Ground Bar, Bar Only

General

Catalog Number

CB14412J

Material

Copper

UPC

781810571804

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Ratings

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

90