BURNDY
Image of CC3Y4/0L12G4 CC3Y4/0L12G4 Flexible Rope Lay Copper Braid
Image of CC3Y4/0L12G4 CC3Y4/0L12G4 Flexible Rope Lay Copper Braid

CC3Y4/0L12G4 Flexible Rope Lay Copper Braid

Brand: Burndy

Catalog ID: CC3Y4/0L12G4

Flexible Rope Lay Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

CC3Y4/0L12G4

Connector Type

Rope lay

Material

Copper

Plating Type

Tin plated

UPC

621945468634

Dimensions

Dimension - Hole Size inch

0.69 in

Dimension - L Length Overall mm

737 mm

Dimension - Length Overall inch

29 in

Length

12 in

Thickness

0.57 in

Weight

8.245 lb

Electrical Ratings

Amperage Rating

1000 A

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

5

Pallet Quantity

1680

Resources and downloads