BURNDY
CCFDFR, Clear Cover, Flame retardant cover for YH292C or YHYH298C, 250 kcmil H-Tap
Image of CCFDFR CCFDFR, Clear Cover, Flame retardant cover for YH292C or YHYH298C, 250 kcmil H-Tap
Buy America(n) Qualified

CCFDFR, Clear Cover, Flame retardant cover for YH292C or YHYH298C, 250 kcmil H-Tap

Brand: Burndy

Catalog ID: CCFDFR

Clear Polycarbonate H-Tap-Flame Retardant Cover, 250kcmil, 600V.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

General

Application

Cover

Catalog Number

CCFDFR

Color

Clear

Color Code

Purple

Connector Type

H-TAP COVERS CLEAR

EU RoHS Indicator

Yes

Fire Resistance

Yes

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Type

H-Tap Connector

UPC

781810438152

UPC 14 Digit GTIN

00781810438152

Dimensions

Dimension - Height inch

1.82 in

Dimension - L Length Overall mm

129 mm

Dimension - Length Overall inch

5.06 in

Dimension - Maximum Conductor Size Accommodated

250 kcmil

Dimension - Width inch

1.48 in

Dimensions

5.06 in x 1.48 in x 1.82 in

Height

1.82 in

Length

5.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.48 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

250 KCMIL

Conductor - Copper Str Compact Size

250 KCMIL

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor - Max Length

0.95 in

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certification - 94V0 Rated

Y

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Operating Temperature

90 °C

Temperature Rating

194

Configuration

Connector Type

H-TAP COVERS CLEAR

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250