BURNDY
CCFRFR, Clear Cvr, Flame Retardant, for 750/1000 kcmil H-Tap
Image of CCFRFR CCFRFR, Clear Cvr, Flame Retardant, for 750/1000 kcmil H-Tap

CCFRFR, Clear Cvr, Flame Retardant, for 750/1000 kcmil H-Tap

Brand: Burndy

Catalog ID: CCFRFR

CCFRFR, Clear Cover, Flame Retardant, Cover Only for specific 750 / 1000 kcmil H-Taps (Connector Not Included)

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • 2piece contruction
  • magnifying lens

General

Application

Cover

Catalog Number

CCFRFR

Color

Clear

Color Code

Yellow

Connector Type

H-TAP COVERS CLEAR

EU RoHS Indicator

Yes

Fire Resistance

Yes

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Type

H-Tap Connector

UPC

781810438183

UPC 14 Digit GTIN

00781810438183

Dimensions

Dimension - Height inch

3.66 in

Dimension - L Length Overall mm

219 mm

Dimension - Length Overall inch

8.63 in

Dimension - Maximum Conductor Size Accommodated

1000 kcmil;750 kcmil

Dimension - Width inch

2.58 in

Dimensions

8.63 in x 2.58 in x 3.66 in

Height

3.66 in

Length

8.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.58 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

1000 KCMIL-750 KCMIL

Conductor - Copper Str Compact Size

1000 KCMIL-750 KCMIL

Conductor - Copper Str Size

1000 KCMIL-750 KCMIL

Conductor - Copper Str Size Range

750 kcmil-1000 kcmil

Conductor - Material

COPPER

Conductor - Max Length

1.301.10 in

Conductor Type

CODE/FLEX

Wire Size

1000 KCMIL-750 KCMIL

Certifications And Compliance

Certification - 94V0 Rated

Y

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Operating Temperature

90 °C

Temperature Rating

194

Configuration

Connector Type

H-TAP COVERS CLEAR

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

450