
Brand: Burndy
Catalog ID: CCNL
Application
High density polyethylene cover accommodates most industry connectors in the O, D and N range.
Catalog Number
CCNL
Color
Black
Construction Material - Main
Polyethylene
EU RoHS Indicator
Yes
Material
Polyethylene
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
CC
UPC
781810132302
UPC 14 Digit GTIN
00781810132302
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
#6 AWG-600 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1120