
Brand: Burndy
Catalog ID: CCO
Application
For All O Die Tap Connectors
Catalog Number
CCO
EU RoHS Indicator
Yes
Material
Polyethylene, High Density
Plated
N
Plating Type
Unplated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
CC
UPC
781810132357
UPC 14 Digit GTIN
00781810132357
Dimension - B Length inch
1.32 in
Dimension - Length Overall inch
4.29 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
8000