BURNDY
Image of CCY10L18LT1090G CCY10L18LT1090G Covered Rope Lay Braid

CCY10L18LT1090G Covered Rope Lay Braid

Brand: Burndy

Catalog ID: CCY10L18LT1090G

Covered Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CCY10L18LT1090G

Connector Type

Rope lay

Material

Copper

UPC

781810674338

UPC 14 Digit GTIN

00781810674338

Dimensions

Dimension - L Length Overall mm

457.2 mm

Dimension - Length Overall inch

18.00 in

Length

18 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

Rope lay

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

4800