BURNDY
Image of CCY10L7G2 CCY10L7G2 Rope Lay Braid

CCY10L7G2 Rope Lay Braid

Brand: Burndy

Catalog ID: CCY10L7G2

Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CCY10L7G2

Connector Type

Rope lay

Material

Copper

UPC

781810543597

UPC 14 Digit GTIN

00781810543597

Dimensions

Dimension - L Length Overall mm

190.5 mm

Dimension - Length Overall inch

7.50 in

Length

7 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Rope lay

Logistics

Carton Quantity

50

Minimum Pack Quantity

100

Pallet Quantity

12000