BURNDY
Image of CCY6L18LT10B CCY6L18LT10B Covered Rope Lay Braid

CCY6L18LT10B Covered Rope Lay Braid

Brand: Burndy

Catalog ID: CCY6L18LT10B

Covered Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CCY6L18LT10B

Connector Type

Rope lay

Material

Copper

UPC

781810674659

UPC 14 Digit GTIN

00781810674659

Dimensions

Length

18 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Configuration

Connector Type

Rope lay

Logistics

Minimum Pack Quantity

1