BURNDY
Image of CFBGFR CFBGFR Black Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap
Image of CFBGFR CFBGFR Black Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

CFBGFR Black Cover, Flame retardant cover for YH8C8C or YH6C6C, #8-#6 AWG H-Tap

Brand: Burndy

Catalog ID: CFBGFR

H-Tap CRIMPIT™ Cover; Flame Retardant.

  • Connector end stops
  • Flexible fingers
  • snap tight latches
  • Hinged one piece contruction

Product details

General

Application

Cover

Catalog Number

CFBGFR

Color

Black

Color Code

Green

Connector Type

H-TAP COVERS BLACK

EU RoHS Indicator

Yes

Insulation

Y

Material

POLYCARBONATE

Operating Temperature

90 °C

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPIT™

Type

CF-FR, Flame Retardant

UPC

781810068830

UPC 14 Digit GTIN

00781810068830

Dimensions

Dimension - Height inch

1.16 in

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width inch

1.24 in

Thickness

0.08 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size

8 AWG-6 AWG

Conductor - Copper Str Compact Size

8 AWG-6 AWG

Conductor - Copper Str Size

8 AWG-6 AWG

Conductor - Copper Str Size Range

#8 AWG-#6 AWG

Conductor - Material

COPPER

Conductor - Max Length

0.65 in

Conductor Type

CODE/FLEX

Wire Size

8 AWG-6 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

14400

Resources and downloads