
Brand: Burndy
Catalog ID: CH11C
Catalog Number
CH11C
Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
Trade Name
UNIRAP™
UPC
781810336434
UPC 14 Digit GTIN
00781810336434
Dimension - Bundle Diameter Max inch
0.62
Dimension - Width inch
0.5
Dimension - Width mm
13 mm
Package Height
1.75 in
Package Length
13.25 in
Package Weight
0.32 lb
Package Width
4.8 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Mounting Method
Screw
Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bag
Pallet Quantity
36000