
Brand: Burndy
Catalog ID: CH2C
Catalog Number
CH2C
Color
Natural
Material
Nylon 6/6
Mounting Method
Screw
Trade Name
UNIRAP™
UPC
781810336076
UPC 14 Digit GTIN
00781810336076
Dimension - Bundle Diameter Max inch
.13
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Package Height
0.6 in
Package Length
7.5 in
Package Weight
0.11 lb
Package Width
4.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Mounting Method
Screw
Carton Quantity
1000
Minimum Pack Quantity
4000
Packaging Type
Bag
Pallet Quantity
99999