BURNDY
Image of 000038605034 Chemical Ground Rod Kit

Chemical Ground Rod Kit

Brand: Burndy

Catalog ID: 000038605034

Vertical Enhanced Chemical Grd Rod Kit 10Ft Lgth W/5Ft of 4/0 Stranded Pigtail, Ground Access Well, & 4-25# Bags Of Contact GF

  • Supplied Pre-Filled
  • Chemical ground rods are used in high resistivity soil conditions and when low resistance ground electrode systems are critical
  • Conductor is welded 18" down from the top
  • Outside diameter of copper tube is 2-1/8"
  • Other sizes and conductor types are available

General

Catalog Number

000038605034

Material

Copper/HDPE/Contact GF

UPC

781810570371

Dimensions

Weight

0.1 lb