BURNDY
Chrome Vanadium Steel Holding Die, 1 AWG STR, 75 Index, For Navy and Commercial
Image of B1CD Chrome Vanadium Steel Holding Die, 1 AWG STR, 75 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 1 AWG STR, 75 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B1CD

Holding Die, 1 AWG STR, 75 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 75

General

Catalog Number

B1CD

Die Index

75

Die Type

B Die

Type

Die

UPC

781810009277

UPC 14 Digit GTIN

00781810009277

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.2 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only