BURNDY
Chrome Vanadium Steel Holding Die, 300 kcmil, 300 Index, For Navy and Commercial
Image of B30D Chrome Vanadium Steel Holding Die, 300 kcmil, 300 Index, For Navy and Commercial
Image of B30D Chrome Vanadium Steel Holding Die, 300 kcmil, 300 Index, For Navy and Commercial

Chrome Vanadium Steel Holding Die, 300 kcmil, 300 Index, For Navy and Commercial

Brand: Burndy

Catalog ID: B30D

Holding Die, 300 kcmil, 300 Index, Navy and Commercial.

  • Chrome Vanadium Steel Material
  • Holding Style
  • Navy and Commercial
  • Index 300

General

Catalog Number

B30D

Die Index

300

Die Type

B Die

Type

Die

UPC

781810009222

UPC 14 Digit GTIN

00781810009222

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.12 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only