BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Circular Butting Twin U Die, Index 383

Brand:

Burndy

Catalog ID:

U26ET

Circular Butting Twin U Die, Index 383.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 383

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U26ET

Crimp Force Capacity

12 ton

Die Index

383

Die Type

U Die

Type

Die

UPC

781810030998

UPC 12 Digit

7818100309988

Dimensions

Dimension - Height inch

0.82 in

Dimension - Height mm

21 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width inch

1.38 in

Dimension - Width mm

35 mm

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads