BURNDY
Circular Non-Butting Twin Stainless Steel P Die, Index 301
Image of P39ART Circular Non-Butting Twin Stainless Steel P Die, Index 301

Circular Non-Butting Twin Stainless Steel P Die, Index 301

Brand: Burndy

Catalog ID: P39ART

Non-Butting P Die, Index 301.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin P Style
  • Die Index 301

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P39ART

Color Code

Red

Crimp Force Capacity

15 ton

Die Index

301

Die Type

P Die

EU RoHS Indicator

Yes

Sub Brand

P-DIE

Type

Dies

UPC

781810629048

UPC 14 Digit GTIN

00781810629048

Dimensions

Weight

0.73 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Package Contents

Die only