BURNDY
Image of CL501 CL501, Copper Lay-in Lug, #14-4 AWG, #10 Stud
Image of CL501 CL501, Copper Lay-in Lug, #14-4 AWG, #10 Stud
play
3D View
play
360 View
+2
Image of CL501 CL501, Copper Lay-in Lug, #14-4 AWG, #10 Stud

CL501, Copper Lay-in Lug, #14-4 AWG, #10 Stud

Brand: Burndy

Catalog ID: CL501

Copper Lay-in Lug, 14-4 AWG, #10 Stud.

  • UL467 Listed, Rated for Direct Burial
  • Lay-In QIKLUG™ features high strength pure electrolytic copper ensuring maximum strength and conductivity
  • Open-faced design allows for fast lay-in of conductor without the need for cutting or breaking

General

Application

For Direct Burial Applications In Concrete Or Earth, For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking

Catalog Number

CL501

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Lay In Ground Clamps

Product Type

Mechanical

Trade Name

QIKLUG™

Type

Open-Faced

UPC

781810276150

UPC 14 Digit GTIN

00781810276150

Dimensions

Dimension - D inch

0.47 in

Dimension - Height inch

0.85 in

Dimension - Height mm

21.6 mm

Dimension - Hole Size inch

0.22 in

Dimension - Hole Size mm

6 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.13 in

Dimension - N inch

0.19 in

Dimension - Stud Size inch

17/64

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Package Height

3 in

Package Length

5.5 in

Package Weight

4.59 lb

Package Width

3.8 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

1

Pallet Quantity

25600