

Brand: Burndy
Catalog ID: CL501TNMHWSSST
Catalog Number
CL501TNMHWSSST
Plated
No
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Lay In Ground Clamps
Product Type
Mechanical
Trade Name
QIKLUG™
UPC
781810503454
UPC 14 Digit GTIN
00781810503454
Dimension - Hole Size inch
0.159 in
Package Height
1.48 in
Package Length
9.5 in
Package Weight
0.694 lb
Package Width
9.3 in
Conductor - Copper Str Size Range
14 AWG - 4 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
4800