BURNDY
Image of 000038013500 Cleaning Brush
Image of 000038013500 Cleaning Brush

Cleaning Brush

Brand: Burndy

Catalog ID: 000038013500

Cable Cleaning Brush for cleaning cable prior to exothermically welding

  • The Cable Cleaning Brush is recommended for cleaning heavily oxided cables
  • The V-Shape brushes permit use over a wide range of cable sizes
  • Brush assembly consists of a handle with two stiff wire bristle brushes that are rotatable for longer life, the wire bristle brushes are replaceable

General

Catalog Number

000038013500

Material

Steel

Type

Tools & Accessories

UPC

781810570043

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

168