BURNDY
Image of BCSA250 Cold Shrink Kit, AL Comp Splice, 250 kcmil, 9" Shrink Sleeve

Cold Shrink Kit, AL Comp Splice, 250 kcmil, 9" Shrink Sleeve

Brand: Burndy

Catalog ID: BCSA250

Burndy Black Silicone Cold Shrink Splice Kits are rated for 2000 volts and made from high-quality silicone, resistant to weather, UV, and ozone, suitable for indoor and outdoor use. The cold shrink technology allows easy installation without heat or special tools. These Burndy Splice Kits ensure high conductivity and robust performance, minimizing energy loss and enhancing system efficiency. They accommodate various cable sizes and connector types: Burndy Aluminum Shear Bolt Mechanical Splices (for Copper and Aluminum Conductor), Aluminum Compression Splices (for Copper and Aluminum Conductor) and Copper Compression Splices (for Copper Conductor Only).

  • Seamless Compatability: Products designed to work together, offering optimal performance and reducing compatibility issues
  • Easy Installation requring no heat or specialized tools, significantly cutting down installation time and complexity
  • Products are made from durable materials that withstand harsh environments and provide long-lasting reliabilty
  • Versatile, suitable for a variety of applications
  • Black Cold Shrink Splice Kits are available with Mechanical Shear Bolt Splices, Copper Compression Splices, or Aluminum Compression Splices

General

Catalog Number

BCSA250

UPC

621945727304

Dimensions

Length

9 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

250