BURNDY
Image of BCSSB2040 Cold Shrink Kit, Mech Shear Bolt Splice, 12" Sleeve, 2/0-4/0

Cold Shrink Kit, Mech Shear Bolt Splice, 12" Sleeve, 2/0-4/0

Brand: Burndy

Catalog ID: BCSSB2040

Burndy Black Silicone Cold Shrink Splice Kits are rated for 2000 volts and made from high-quality silicone, resistant to weather, UV, and ozone.

Suitable for indoor and outdoor use, all without need for special tools. These Splice Kits ensure high conductivity and robust performance, minimizing energy loss and enhancing system efficiency.

  • Seamless Compatability: Products designed to work together, offering optimal performance and reducing compatibility issues
  • Easy Installation requring no heat or specialized tools, significantly cutting down installation time and complexity
  • Products are made from durable materials that withstand harsh environments and provide long-lasting reliabilty
  • Versatile, suitable for a variety of applications
  • Black Cold Shrink Splice Kits are available with Mechanical Shear Bolt Splices, Copper Compression Splices, or Aluminum Compression Splices

General

Catalog Number

BCSSB2040

UPC

621945727625

Dimensions

Length

12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

2000 V

Logistics

Carton Quantity

250