
Brand: Burndy
Catalog ID: YS36LFX
Application
Wire Splice
Catalog Number
YS36LFX
Color Code
Brown
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
20
EU RoHS Indicator
Contact Manufacturer
Finish Type
Tin-Plated
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS
UPC
621945623873
Dimension - B Length inch
1.31
Length
3.21 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
444 KCMIL
Conductor - Copper DLO Size Range
444 KCMIL
Conductor - Copper Flex G Size
500 KCMIL
Conductor - Copper Flex G Size Range
500 KCMIL
Conductor - Copper Flex H Size
500 KCMIL
Conductor - Copper Flex H Size Range
500 KCMIL
Conductor - Copper Str Size
500 KCMIL
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
FLEX
Wire Size
500 KCMIL
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
CSA
Certification - cULus
NO
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
6