
Brand: Burndy
Catalog ID: YSV28LFX
Application
Wire Splice
Catalog Number
YSV28LFX
Color Code
Purple
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
15
EU RoHS Indicator
Contact Manufacturer
Finish Type
Tin-Plated
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSV
UPC
621945623965
Dimension - B Length inch
0.89
Length
2.17 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
CSA
Certification - cULus
NO
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
10