
Brand: Burndy
Catalog ID: YS31FX
Application
Wire Splice
Catalog Number
YS31FX
Color Code
White
Connector Type
LONG BARREL
Construction Material - Main
Copper
Die Index
17
EU RoHS Indicator
Contact Manufacturer
Finish Type
Tin-Plated
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS
UPC
621945624139
Dimension - B Length inch
1.95
Length
4.35 in
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
262 KCMIL
Conductor - Copper Flex I Size
250 KCMIL
Conductor - Copper Flex I Size Range
250 KCMIL
Conductor - Copper Flex K Size
250 KCMIL
Conductor - Copper Flex K Size Range
250 KCMIL
Conductor - Copper Flex M Size
250 KCMIL
Conductor - Copper Str Size
250 KCMIL
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
CSA
Certification - cULus
NO
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 486A-486B
Connector Type
LONG BARREL
Carton Quantity
10