BURNDY
YAV6CL4NK, Compression Terminal, #6 Str, 1-Hole, 5/16" Stud, Standard Barrel, Nickel Plated
Image of YAV6CL4NK YAV6CL4NK, Compression Terminal, #6 Str, 1-Hole, 5/16" Stud, Standard Barrel, Nickel Plated

YAV6CL4NK, Compression Terminal, #6 Str, 1-Hole, 5/16" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV6CL4NK

Copper Tubing Compression Ring Tongue Terminal, 1 Hole W/Inspection Window, #6 Str., 5/16" Stud, Uninsulated, Nickel Plated.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV6CL4NK

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810054147

UPC 14 Digit GTIN

00781810054147

Dimensions

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.31 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.65 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.43 in

Dimension - N inch

0.30 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.60 in

Dimension - Stud Size fraction

5/16

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Solid Size

6

Conductor - Copper Solid Size Range

6 Sol

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

79200