BURNDY
CP2525, Heavy Duty Parallel Connector, Copper, A=1/0 Str, B=1/0 Str
Image of CP2525 CP2525, Heavy Duty Parallel Connector, Copper, A=1/0 Str, B=1/0 Str

CP2525, Heavy Duty Parallel Connector, Copper, A=1/0 Str, B=1/0 Str

Brand: Burndy

Catalog ID: CP2525

GROOVE A: 1/0 STR CU GROOVE B: 1/0 STR CU.

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

General

Catalog Number

CP2525

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810012833

UPC 14 Digit GTIN

00781810012833

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Height inch

13/16 in

Dimension - Height mm

0 mm

Dimension - Width fraction

1-5/8 in

Dimension - Width inch

1 9/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

1/0

Conductor - Copper Str Size A Range

1/0

Conductor - Copper Str Size B

1/0

Conductor - Copper Str Size B Range

1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1