BURNDY
CP2C2C, Heavy Duty Parallel Connector, Copper, A=2 Str, B=2 Str
Image of CP2C2C CP2C2C, Heavy Duty Parallel Connector, Copper, A=2 Str, B=2 Str

CP2C2C, Heavy Duty Parallel Connector, Copper, A=2 Str, B=2 Str

Brand: Burndy

Catalog ID: CP2C2C

GROOVE A: 2 STR CU GROOVE B: 2 STR CU.

  • High strength, high copper alloy
  • Recommended for heavy duty parallel connections
  • Silicon bronze hardware and cast copper body provides corrosion resistant assembly
  • Long contact surface provides excellent full conductivity

General

Catalog Number

CP2C2C

Material

Copper Alloy

Plated

N

Plating Type

Unplated

UPC

781810012826

UPC 14 Digit GTIN

00781810012826

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.5 in

Dimension - Height mm

0 mm

Dimension - Width fraction

1-1/4 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size A Range

2 AWG

Conductor - Copper Str Size B

2 AWG

Conductor - Copper Str Size B Range

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1