BURNDY
Image of CP30A30A CP30A30A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP30A30A CP30A30A, Aluminum Alloy Connector for Tap or Parallel Connections

CP30A30A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP30A30A

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP30A30A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012949

UPC 12 Digit

7818100129499

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - B Length inch

4.50 in

Dimension - Height fraction

2-7/8 in

Dimension - Height inch

2.875 in

Dimension - Height mm

73 mm

Dimension - Width fraction

2-3/8 in

Dimension - Width inch

2.375 in

Conductor Related

Conductor - ACSR Str Size

176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Size Range

176.9 (12/7) Dotterel kcmil-266.8 (26/7) Partridge kcmil

Conductor - AL Str Size A

300 kcmil

Conductor - AL Str Size A Range

300 kcmil

Conductor - AL Str Size B

300 kcmil

Conductor - AL Str Size B Range

300 kcmil

Conductor - Copper Str Size A

300 kcmil

Conductor - Copper Str Size A Range

300 kcmil

Conductor - Copper Str Size B

300 kcmil

Conductor - Copper Str Size B Range

300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads