BURNDY
Image of CP39A32A3 CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP39A32A3 CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections

CP32A32A3, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP39A32A3

Product details

General

Catalog Number

CP39A32A3

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810208861

UPC 12 Digit

7818102088611

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

5.25

Conductor Related

Conductor - AL Str Size Range

750 kcmil - 400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings