BURNDY
CP34A34A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP34A34A CP34A34A, Aluminum Alloy Connector for Tap or Parallel Connections

CP34A34A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP34A34A

ACSR,6201,5005: 397.5,477(18-1) CU.& ALUM.: 450,477,500 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

General

Catalog Number

CP34A34A

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810013021

UPC 14 Digit GTIN

00781810013021

Dimensions

Dimension - B Length inch

5 in

Dimension - Height fraction

3 in

Dimension - Height inch

3 in

Dimension - Height mm

76.2 mm

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

397.5 (26/7) Ibis kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Size A

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size A Range

450 kcmil-500 kcmil

Conductor - AL Str Size B

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size B Range

450 kcmil-500 kcmil

Conductor - Copper Str Size A

450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

450 kcmil-500 kcmil

Conductor - Copper Str Size B

450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

450 kcmil-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

2

Pallet Quantity

216