
Brand: Burndy
Catalog ID: CP36A36A
Catalog Number
CP36A36A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810080986
UPC 14 Digit GTIN
00781810080986
Dimension - Height mm
0 mm
Dimension - Length Overall inch
5.25
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
477 kcmil
Conductor - AL Str Size Range
550 kcmil - 600 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Carton Quantity
1
Minimum Pack Quantity
6
Pallet Quantity
1