BURNDY
Image of CP37A37A CP37A37A, Aluminum Alloy Connector for Tap or Parallel Connections
Image of CP37A37A CP37A37A, Aluminum Alloy Connector for Tap or Parallel Connections

CP37A37A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand: Burndy

Catalog ID: CP37A37A

ACSR,6201,5005: 500,556.5,636,605 CU. & ALUM.: 636 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP37A37A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012932

UPC 14 Digit GTIN

00781810012932

Dimensions

Dimension - B Length fraction

5-1/4 in

Dimension - B Length inch

5.25 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.375 in

Dimension - Height mm

85.7 mm

Dimension - Length Overall inch

5.25

Dimension - Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil

Conductor - ACSR Str Size Range

500 kcmil - 605 kcmil

Conductor - AL Str Size A

636 kcmil

Conductor - AL Str Size A Range

636 kcmil

Conductor - AL Str Size B

636 kcmil

Conductor - AL Str Size B Range

636 kcmil

Conductor - AL Str Size Range

636 kcmil

Conductor - Copper Str Size A

600 kcmil

Conductor - Copper Str Size A Range

600 kcmil

Conductor - Copper Str Size B

600 kcmil

Conductor - Copper Str Size B Range

600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads