BURNDY
Image of CP486AL4 CP486AL4, Mechanical Parallel Clamp

CP486AL4, Mechanical Parallel Clamp

Brand: Burndy

Catalog ID: CP486AL4

Mechanical Parallel Clamp.

General

Catalog Number

CP486AL4

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810254592

UPC 14 Digit GTIN

00781810254592

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

4

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size Range

2156 kcmil - 2167 kcmil

Conductor - AL Str Size Range

2000 kcmil - 2500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1