BURNDY
CSB051900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 2/0-400 kcmil
Image of CSB051900SR1 CSB051900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 2/0-400 kcmil

CSB051900SR1, Cold Shrink Splice Kit, Black, Conductor Range: 2/0-400 kcmil

Brand: Burndy

Catalog ID: CSB051900SR1

In-line splice sealing kit, Conductor range- 2/0-400, Supplied tube length- 7.5", Relaxed tube length- 9.00".

  • Easy, safe installation
  • Suitable for a wide range of cable sizes
  • UV resistance, thermal stability
  • No special tools or training required
  • Forms a moisture proof seal
  • Superior, time-saving insulation technology
  • Indoor and outdoor applications

General

Catalog Number

CSB051900SR1

Connector Type

SEAL SPLICE KITS

Material

RUBBER

UPC

621945441965

UPC 14 Digit GTIN

00621945441965

Dimensions

Dimension - Height mm

0 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor Size

2/0AWG - 400kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

SEAL SPLICE KITS

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1