
Brand: Burndy
Catalog ID: CSEC3
Catalog Number
CSEC3
UPC
621945648821
Dimensions
2.25 in x 1.43 in x 1.43 in
Height
1.43 in
Length
2.25 in
Package Height
2.7 in
Package Length
9 in
Package Weight
0.49 lb
Package Width
6 in
Width
1.43 in
Carton Quantity
48
Pallet Quantity
1920