
Brand: Burndy
Catalog ID: CSEC4
Catalog Number
CSEC4
UPC
621945648838
Dimensions
2.5 in x 2.35 in x 2.35 in
Height
2.35 in
Length
2.5 in
Package Height
4.1 in
Package Length
13.9 in
Package Weight
1.11 lb
Package Width
8.5 in
Width
2.35 in
Carton Quantity
24
Pallet Quantity
768