BURNDY
CSGO2528140, Cold Shrink Medium Voltage Termination Kit, 25-28kV Outdoor Industrial
Image of CSGO2528140 CSGO2528140, Cold Shrink Medium Voltage Termination Kit, 25-28kV Outdoor Industrial

CSGO2528140, Cold Shrink Medium Voltage Termination Kit, 25-28kV Outdoor Industrial

Brand: Burndy

Catalog ID: CSGO2528140

Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 25 to 28 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Length of tube is consistent before and after application
  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations supplied with terminal or pin connector require customer to crimp onto conductor during installation and would require proper installation tooling
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request

General

Application

To be used with Single Conductor, 25 - 28 kV XLPE and EPR copper tape, drain wire, single shield or lead sheathed power cables for the Electrical/Industrial/Construction market

Boot Type

NO

Catalog Number

CSGO2528140

Environmental Conditions

Outdoor

EU RoHS Indicator

Under Review

Material

Series

G Series

Type

CSGO2528

UPC

621945584495

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Phase

1-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

  • 5-8kV: 4/0 AWG-500 kcmil
  • 15kV: 1/0 AWG-250 kcmil
  • 25-28kV: #2-4/0 AWG

Certifications And Compliance

Environmental Conditions

Outdoor

EU RoHS Indicator

Under Review

Configuration

Boot Type

NO

Logistics

Carton Quantity

1

Pallet Quantity

72