BURNDY
CSGO355001500, Cold Shrink Medium Voltage Termination Kit, 35kV Outdoor Industrial
Image of CSGO355001500 CSGO355001500, Cold Shrink Medium Voltage Termination Kit, 35kV Outdoor Industrial

CSGO355001500, Cold Shrink Medium Voltage Termination Kit, 35kV Outdoor Industrial

Brand: Burndy

Catalog ID: CSGO355001500

Cold shrink cable terminations provide a quick, easy, safe and cost effective installation. No installation tools required, spiral rip cord design unwinds easily and enables quick removal of the hold-out core. Suitable for 5 to 8 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request

  • Length of tube is consistent before and after application
  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with cold shrink termination sub assembly, center end seal termination, external grounding kit, braid (without sealant), violet PVC tape, and installation guide
  • Variations include being supplied with terminal or pin connector, customer would crimp onto conductor during installation (terminal/pin connector do require proper installation tooling)
  • Insulating tube offers weathering and track resistance
  • Test reports available upon request

General

Application

To be used with Single Shielded Conductor, XLPE and EPR copper tape, drain wire shield, single shield or lead sheathed power cables for the Electrical/ Industrial/Construction market.

Boot Type

NO

Catalog Number

CSGO355001500

Environmental Conditions

Outdoor

Type

CSGO35

UPC

621945641129

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Phase

1-Phase

Voltage Rating

35 kV

Conductor Related

Conductor Range

  • 5-8kV: 1000-2000 kcmil
  • 15kV: 750-2000 kcmil
  • 25-28kV: 500-1500 kcmil
  • 35kV: 350-1500 kcmil

Certifications And Compliance

Environmental Conditions

Outdoor

Configuration

Boot Type

NO

Logistics

Carton Quantity

1

Pallet Quantity

20