
Brand: Burndy
Catalog ID: CSJB163900SR1
Catalog Number
CSJB163900SR1
Connector Type
SEAL SPLICE KITS
Material
Rubber
UPC
621945442139
UPC 14 Digit GTIN
00621945442139
Diameter
1.63 in
Dimension - Height mm
0 mm
Package Height
0.81 in
Package Length
4.5 in
Package Weight
9.6 lb
Package Width
4.5 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
SEAL SPLICE KITS
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
200