BURNDY
CSUDO15210J, Cold Shrink Medium Voltage Termination Kit, 15kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only
Image of CSUDO15210J CSUDO15210J, Cold Shrink Medium Voltage Termination Kit, 15kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

CSUDO15210J, Cold Shrink Medium Voltage Termination Kit, 15kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

Brand: Burndy

Catalog ID: CSUDO15210J

The Type CSUDO15-J Series of Jacketed Concentric Neutral 15 kV Sleeve (Outdoor)Only cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes outdoor cold shrink termination, center endseal termination, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrink termination, center endseal termination, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

To be used with Single Conductor, 15 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market

Boot Type

NO

Catalog Number

CSUDO15210J

Environmental Conditions

Outdoor

Material

Silicone Rubber

Series

UD-JCN Series

Type

CSUDO15-J

UPC

621945584716

Electrical Ratings

Phase

1-Phase

Voltage Rating

15 kV

Conductor Related

Conductor Range

  • 5-8kV: #2-4/0 AWG
  • 15kV: #2-1/0 AWG

Certifications And Compliance

Environmental Conditions

Outdoor

Configuration

Boot Type

NO

Logistics

Carton Quantity

1

Pallet Quantity

72