
Brand: Burndy
Catalog ID: CSUDO3510350J
Application
To be used with Single Conductor, 35 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market
Boot Type
NO
Catalog Number
CSUDO3510350J
Environmental Conditions
Outdoor
EU RoHS Indicator
Under Review
Material
Silicone Rubber
Series
UD-JCN Series
Type
CSUDO35-J
UPC
621945579781
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Phase
1-Phase
Voltage Rating
35 kV
Conductor Range
Environmental Conditions
Outdoor
EU RoHS Indicator
Under Review
Boot Type
NO
Carton Quantity
1
Pallet Quantity
20